How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 5 in | G: | 1.44 |
| Center Distance (in): | 2.37 in | B: | 6.13 |
| O: | 2.37 in | D: | 2.5 |
| K: | 2.5 in | C: | 6.94 in |
| TAP Depth: | 0.6 in | U: | 0.75 in |
| T: | 1.125 | I: | 3.56 in |
| M: | 1.94 | H-Tap size: | 3/8 - 16 in |
| N: | 5.08 | F: | 2.88 |
| L: | 5.44 in | A: | 4.06 |
Technical Specifications
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Output RPM: | 43.7 |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Input Keyway: | 3/16 X 1.31 in | Shaft Seal Material: | Nitrile |
| Center Distance (in): | 2.38 | Model Code: | 237U |
| Reducer: | Worm - Right Angle | Product Type: | Worm Speed Reducer |
| Input HP @ 1750 RPM: | 1.14 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | Left | Output Shaft Assembly Code: | L |
| Ratio: | 40:1 | Ratio Range: | 40:1 |
| Assembly: | U-L | Output Key: | 1/4 X 1.75 |
| Series Code: | Raider | Output Diameter (in): | 1.125 in |
| Thrust Rating - output shaft: | 2305 | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 843 lb |
| Output Torque Rating (in-lb): | 1216 in/lbs |

