How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 5.08 | G: | 1.44 |
| A: | 4.06 | Center Distance (in): | 2.37 in |
| I: | 3.56 in | TAP Depth: | 0.6 in |
| U: | 0.75 in | O*: | 2.37 in |
| T: | 1.125 | F: | 2.88 |
| K: | 2.5 in | C: | 6.94 in |
| L: | 5.44 in | J: | 5 in |
| O: | 2.37 in | M: | 1.94 |
| B: | 6.13 | H-Tap size: | 3/8 - 16 in |
| D: | 2.5 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Assembly: | U-LR |
| Input HP @ 1750 RPM: | 1.14 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | Double | Ratio: | 40:1 |
| Shaft Seal Material: | Nitrile | Output Diameter (in): | 1.125 in |
| Ratio Range: | 40:1 | Product Type: | Worm Speed Reducer |
| Gear Type: | Worm | Center Distance (in): | 2.38 |
| Output Key: | 1/4 X 1.75 | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Series Code: | Raider |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output RPM: | 43.7 | Model Code: | 237U |
| Input Keyway: | 3/16 X 1.31 in | Output Shaft Assembly Code: | D |
| Thrust Rating - output shaft: | 2305 | Output Torque Rating (in-lb): | 1216 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 843 lb |

