How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 5.08 | L: | 5.44 in |
| C: | 6.94 in | Center Distance (in): | 2.37 in |
| O: | 2.37 in | A: | 4.06 |
| H-Tap size: | 3/8 - 16 in | I: | 3.56 in |
| K: | 2.5 in | J: | 5 in |
| U: | 0.75 in | M: | 1.94 |
| B: | 6.13 | G: | 1.44 |
| D: | 2.5 | F: | 2.88 |
| TAP Depth: | 0.6 in | T: | 1.125 |
Technical Specifications
| Ratio: | 60:1 | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Center Distance (in): | 2.38 |
| Output Diameter (in): | 1.125 in | Output Key: | 1/4 X 1.75 |
| Output RPM: | 29.1 | Output Shaft Assembly Code: | R |
| Input Style: | Solid Shaft | Gear Type: | Worm |
| Ratio Range: | 60:1 | Assembly: | U-R |
| Model Code: | 237U | Output Shaft Direction: | Right |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Nitrile |
| Input HP @ 1750 RPM: | 0.76 | Product Type: | Worm Speed Reducer |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.31 in | Series Code: | Raider |
| Thrust Rating - output shaft: | 2305 | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 843 lb |
| Output Torque Rating (in-lb): | 1102 in/lbs |

