How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 6.75 | U: | 0.875 in |
| D: | 3.25 | Center Distance (in): | 3 in |
| A: | 5.5 | K: | 3.5 in |
| T: | 1.25 | F: | 4 |
| C: | 8.88 in | I: | 4.5 in |
| TAP Depth: | 0.8 in | O: | 3.25 in |
| M: | 2.26 | J: | 7 in |
| H-Tap size: | 7/16 - 14 in | L: | 7 in |
| G: | 2 | B: | 8.5 |
Technical Specifications
| Ratio Range: | 5:1 | Output Key: | 1/4 X 2.25 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.250 in |
| Shaft Seal Material: | Nitrile | Input Keyway: | 3/16 X 1.31 in |
| Series Code: | Raider | Center Distance (in): | 3 |
| Model Code: | 300U | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Assembly: | U-L | Output Shaft Assembly Code: | L |
| Product Type: | Worm Speed Reducer | Output Shaft Direction: | Left |
| Ratio: | 5:1 | Gear Type: | Worm |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 9.46 |
| No. of Gear Reductions: | Single | Output RPM: | 350 |
| Thrust Rating - output shaft: | 2692 | Output Torque Rating (in-lb): | 1604 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb |

