How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 3.5 in | G: | 2 |
| J: | 7 in | L: | 7 in |
| M: | 2.26 | TAP Depth: | 0.8 in |
| U: | 0.875 in | B: | 8.5 |
| Center Distance (in): | 3 in | H-Tap size: | 7/16 - 14 in |
| N: | 6.75 | I: | 4.5 in |
| T: | 1.25 | A: | 5.5 |
| F: | 4 | O: | 3.25 in |
| D: | 3.25 | C: | 8.88 in |
Technical Specifications
| Center Distance (in): | 3 | Output Diameter (in): | 1.250 in |
| Output Shaft Assembly Code: | R | Input RPM: | 1,750 |
| Output Shaft Direction: | Right | Input Style: | Solid Shaft |
| Ratio: | 10:1 | Shaft Seal Material: | Nitrile |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 6.04 | Model Code: | 300U |
| Series Code: | Raider | Product Type: | Worm Speed Reducer |
| Input Keyway: | 3/16 X 1.31 in | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Assembly: | U-R |
| Output RPM: | 175 | Output Key: | 1/4 X 2.25 |
| Thrust Rating - output shaft: | 3322 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2004 in/lbs |

