How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | F: | 4 |
| TAP Depth: | 0.8 in | C: | 8.88 in |
| L: | 7 in | H-Tap size: | 7/16 - 14 in |
| B: | 8.5 | O: | 3.25 in |
| N: | 6.75 | M: | 2.26 |
| I: | 4.5 in | T: | 1.25 |
| K: | 3.5 in | D: | 3.25 |
| A: | 5.5 | J: | 7 in |
| G: | 2 | U: | 0.875 in |
Technical Specifications
| Center Distance (in): | 3 | Output Diameter (in): | 1.250 in |
| Output Shaft Assembly Code: | L | Output Shaft Direction: | Left |
| Assembly: | U-L | Shaft Seal Material: | Nitrile |
| Input Style: | Solid Shaft | Output Key: | 1/4 X 2.25 |
| Input RPM: | 1,750 | Model Code: | 300U |
| Ratio Range: | 15:1 | Output RPM: | 116.6 |
| Product Type: | Worm Speed Reducer | Input HP @ 1750 RPM: | 4.57 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Series Code: | Raider |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Ratio: | 15:1 | Input Keyway: | 3/16 X 1.31 in |
| Thrust Rating - output shaft: | 3410 | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2197 in/lbs |
| Housing Material: | Cast Iron |

