How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 3.5 in | TAP Depth: | 0.8 in |
| U: | 0.875 in | Center Distance (in): | 3 in |
| B: | 8.5 | D: | 3.25 |
| L: | 7 in | O: | 3.25 in |
| H-Tap size: | 7/16 - 14 in | N: | 6.75 |
| J: | 7 in | F: | 4 |
| T: | 1.25 | G: | 2 |
| C: | 8.88 in | I: | 4.5 in |
| M: | 2.26 | A: | 5.5 |
Technical Specifications
| Assembly: | U-R | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | R | Ratio Range: | 15:1 |
| Reducer: | Worm - Right Angle | Model Code: | 300U |
| Ratio: | 15:1 | Service Factor: | 1 |
| Series Code: | Raider | Shaft Seal Material: | Nitrile |
| Gear Type: | Worm | Output Shaft Direction: | Right |
| Product Type: | Worm Speed Reducer | Output Key: | 1/4 X 2.25 |
| Output RPM: | 116.6 | Input HP @ 1750 RPM: | 4.57 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.31 in |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.250 in |
| Center Distance (in): | 3 | Input Style: | Solid Shaft |
| Thrust Rating - output shaft: | 3410 | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2197 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb |

