How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | B: | 8.5 |
| N: | 6.75 | M: | 2.26 |
| U: | 0.875 in | K: | 3.5 in |
| C: | 8.88 in | Center Distance (in): | 3 in |
| H-Tap size: | 7/16 - 14 in | G: | 2 |
| J: | 7 in | L: | 7 in |
| O: | 3.25 in | T: | 1.25 |
| I: | 4.5 in | F: | 4 |
| TAP Depth: | 0.8 in | A: | 5.5 |
Technical Specifications
| Assembly: | U-L | No. of Gear Reductions: | Single |
| Model Code: | 300U | Service Factor: | 1 |
| Output Shaft Assembly Code: | L | Input RPM: | 1,750 |
| Series Code: | Raider | Output Shaft Direction: | Left |
| Product Type: | Worm Speed Reducer | Shaft Seal Material: | Nitrile |
| Input Style: | Solid Shaft | Output RPM: | 87.5 |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Output Diameter (in): | 1.250 in | Input HP @ 1750 RPM: | 3.6 |
| Output Key: | 1/4 X 2.25 | Input Keyway: | 3/16 X 1.31 in |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Ratio: | 20:1 | Input Diameter (in): | 0.875 in |
| Thrust Rating - output shaft: | 3410 | Output Torque Rating (in-lb): | 2251 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb |

