How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | D: | 3.25 |
| F: | 4 | K: | 3.5 in |
| B: | 8.5 | M: | 2.26 |
| Center Distance (in): | 3 in | T: | 1.25 |
| O: | 3.25 in | J: | 7 in |
| A: | 5.5 | C: | 8.88 in |
| L: | 7 in | I: | 4.5 in |
| H-Tap size: | 7/16 - 14 in | U: | 0.875 in |
| TAP Depth: | 0.8 in | N: | 6.75 |
Technical Specifications
| Output Shaft Direction: | Right | Output Shaft Assembly Code: | R |
| Output RPM: | 87.5 | Output Diameter (in): | 1.250 in |
| Series Code: | Raider | Input Style: | Solid Shaft |
| Product Type: | Worm Speed Reducer | Model Code: | 300U |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Nitrile |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.25 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 3.6 |
| Assembly: | U-R | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.31 in | Gear Type: | Worm |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Ratio Range: | 20:1 | Ratio: | 20:1 |
| Thrust Rating - output shaft: | 3410 | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2251 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb |

