How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | F: | 4 |
| N: | 6.75 | Center Distance (in): | 3 in |
| TAP Depth: | 0.8 in | B: | 8.5 |
| M: | 2.26 | I: | 4.5 in |
| A: | 5.5 | O: | 3.25 in |
| D: | 3.25 | J: | 7 in |
| C: | 8.88 in | K: | 3.5 in |
| G: | 2 | T: | 1.25 |
| L: | 7 in | H-Tap size: | 7/16 - 14 in |
Technical Specifications
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.31 in |
| Output Key: | 1/4 X 2.25 | Ratio: | 30:1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.63 |
| Output Shaft Assembly Code: | L | Model Code: | 300U |
| Input Style: | Solid Shaft | Shaft Seal Material: | Nitrile |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Assembly: | U-L | Center Distance (in): | 3 |
| Series Code: | Raider | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.250 in | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output RPM: | 58.3 |
| Output Shaft Direction: | Left | Product Type: | Worm Speed Reducer |
| Thrust Rating - output shaft: | 3410 | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
| Output Torque Rating (in-lb): | 2290 in/lbs |

