How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.26 | F: | 4 |
| U: | 0.875 in | O: | 3.25 in |
| L: | 7 in | H-Tap size: | 7/16 - 14 in |
| J: | 7 in | D: | 3.25 |
| K: | 3.5 in | B: | 8.5 |
| G: | 2 | TAP Depth: | 0.8 in |
| C: | 8.88 in | Center Distance (in): | 3 in |
| N: | 6.75 | T: | 1.25 |
| I: | 4.5 in | A: | 5.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio: | 30:1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.63 |
| Product Type: | Worm Speed Reducer | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | R | Input Keyway: | 3/16 X 1.31 in |
| Output RPM: | 58.3 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Output Shaft Direction: | Right | Input RPM: | 1,750 |
| Output Diameter (in): | 1.250 in | Input Style: | Solid Shaft |
| Assembly: | U-R | Shaft Seal Material: | Nitrile |
| Model Code: | 300U | Series Code: | Raider |
| Output Key: | 1/4 X 2.25 | Ratio Range: | 30:1 |
| Thrust Rating - output shaft: | 3410 | Output Torque Rating (in-lb): | 2290 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |

