How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 5.5 | F: | 4 |
| O: | 3.25 in | N: | 6.75 |
| D: | 3.25 | T: | 1.25 |
| J: | 7 in | I: | 4.5 in |
| Center Distance (in): | 3 in | C: | 8.88 in |
| U: | 0.875 in | B: | 8.5 |
| M: | 2.26 | K: | 3.5 in |
| L: | 7 in | G: | 2 |
| TAP Depth: | 0.8 in | H-Tap size: | 7/16 - 14 in |
Technical Specifications
| Ratio Range: | 40:1 | No. of Gear Reductions: | Single |
| Series Code: | Raider | Product Type: | Worm Speed Reducer |
| Ratio: | 40:1 | Input HP @ 1750 RPM: | 2.04 |
| Output Key: | 1/4 X 2.25 | Model Code: | 300U |
| Shaft Seal Material: | Nitrile | Output Shaft Assembly Code: | R |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.31 in |
| Gear Type: | Worm | Output Diameter (in): | 1.250 in |
| Output Shaft Direction: | Right | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Service Factor: | 1 | Assembly: | U-R |
| Input Diameter (in): | 0.875 in | Output RPM: | 43.7 |
| Thrust Rating - output shaft: | 3410 | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2261 in/lbs |

