How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 7/16 - 14 in | U: | 0.875 in |
| C: | 8.88 in | I: | 4.5 in |
| B: | 8.5 | TAP Depth: | 0.8 in |
| D: | 3.25 | L: | 7 in |
| A: | 5.5 | F: | 4 |
| O: | 3.25 in | N: | 6.75 |
| Center Distance (in): | 3 in | M: | 2.26 |
| J: | 7 in | K: | 3.5 in |
| T: | 1.25 | G: | 2 |
Technical Specifications
| Output RPM: | 35 | Input RPM: | 1,750 |
| Series Code: | Raider | Product Type: | Worm Speed Reducer |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | L |
| Center Distance (in): | 3 | Output Diameter (in): | 1.250 in |
| Gear Type: | Worm | Ratio: | 50:1 |
| Output Shaft Direction: | Left | Model Code: | 300U |
| Ratio Range: | 50:1 | Output Key: | 1/4 X 2.25 |
| Input HP @ 1750 RPM: | 1.64 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Nitrile | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.31 in |
| Assembly: | U-L | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 3410 | Output Torque Rating (in-lb): | 2178 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb |

