How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | G: | 2 |
| F: | 4 | H-Tap size: | 7/16 - 14 in |
| TAP Depth: | 0.8 in | T: | 1.25 |
| A: | 5.5 | J: | 7 in |
| Center Distance (in): | 3 in | K: | 3.5 in |
| U: | 0.875 in | I: | 4.5 in |
| C: | 8.88 in | N: | 6.75 |
| L: | 7 in | M: | 2.26 |
| B: | 8.5 | O: | 3.25 in |
Technical Specifications
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Input Style: | Solid Shaft | Center Distance (in): | 3 |
| Assembly: | U-R | Output Key: | 1/4 X 2.25 |
| Output Shaft Direction: | Right | Model Code: | 300U |
| Series Code: | Raider | Ratio: | 50:1 |
| Input Keyway: | 3/16 X 1.31 in | Ratio Range: | 50:1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.250 in |
| Input HP @ 1750 RPM: | 1.64 | Shaft Seal Material: | Nitrile |
| Product Type: | Worm Speed Reducer | Output RPM: | 35 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | R |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 3410 | Output Torque Rating (in-lb): | 2178 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |

