How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.38 | T: | 1.625 |
| A: | 6.38 | K: | 4.25 in |
| D: | 3.88 | J: | 8.5 in |
| B: | 9.5 | TAP Depth: | 1 in |
| I: | 5.74 in | O: | 3.5 in |
| N: | 7.75 | C: | 10.44 in |
| M: | 2.91 | Center Distance (in): | 3.75 in |
| H-Tap size: | 1/2 - 13 in | U: | 1 in |
| F: | 4.75 | L: | 8.38 in |
Technical Specifications
| Input RPM: | 1,750 | Output Diameter (in): | 1.625 in |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Output RPM: | 175 | Center Distance (in): | 3.75 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1 in |
| Output Shaft Assembly Code: | L | Output Shaft Direction: | Left |
| Assembly: | U-L | Series Code: | Raider |
| Ratio: | 10:1 | Service Factor: | 1 |
| Input Keyway: | 1/4 X 1.75 in | Output Key: | 3/8 X 2.81 |
| Model Code: | 375U | Product Type: | Worm Speed Reducer |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 9.81 |
| Shaft Seal Material: | Nitrile | Ratio Range: | 10:1 |
| Thrust Rating - output shaft: | 2335 | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
| Output Torque Rating (in-lb): | 3286 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |

