How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4.75 | L: | 8.38 in |
| U: | 1 in | O*: | 3.5 in |
| H-Tap size: | 1/2 - 13 in | Center Distance (in): | 3.75 in |
| A: | 6.38 | B: | 9.5 |
| I: | 5.74 in | N: | 7.75 |
| K: | 4.25 in | TAP Depth: | 1 in |
| J: | 8.5 in | M: | 2.91 |
| O: | 3.5 in | G: | 2.38 |
| C: | 10.44 in | T: | 1.625 |
| D: | 3.88 |
Technical Specifications
| Shaft Seal Material: | Nitrile | Output Key: | 3/8 X 2.81 |
| Ratio Range: | 15:1 | Output Shaft Direction: | Double |
| Input HP @ 1750 RPM: | 7.35 | No. of Gear Reductions: | Single |
| Input Style: | Solid Shaft | Center Distance (in): | 3.75 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | D | Assembly: | U-LR |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 1.75 in |
| Input RPM: | 1,750 | Model Code: | 375U |
| Output Diameter (in): | 1.625 in | Input Diameter (in): | 1 in |
| Series Code: | Raider | Output RPM: | 116.6 |
| Product Type: | Worm Speed Reducer | Ratio: | 15:1 |
| Thrust Rating - output shaft: | 2655 | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
| Output Torque Rating (in-lb): | 3572 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |

