How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | B: | 9.5 |
| N: | 7.75 | F: | 4.75 |
| U: | 1 in | D: | 3.88 |
| O: | 3.5 in | I: | 5.74 in |
| L: | 8.38 in | H-Tap size: | 1/2 - 13 in |
| G: | 2.38 | A: | 6.38 |
| K: | 4.25 in | C: | 10.44 in |
| Center Distance (in): | 3.75 in | J: | 8.5 in |
| M: | 2.91 | TAP Depth: | 1 in |
Technical Specifications
| Input RPM: | 1,750 | Output Diameter (in): | 1.625 in |
| Input Diameter (in): | 1 in | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 6.01 | Center Distance (in): | 3.75 |
| Series Code: | Raider | Reducer: | Worm - Right Angle |
| Model Code: | 375U | Input Style: | Solid Shaft |
| Output RPM: | 87.5 | Shaft Seal Material: | Nitrile |
| Output Shaft Direction: | Left | Product Type: | Worm Speed Reducer |
| Ratio: | 20:1 | Output Key: | 3/8 X 2.81 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | L | Ratio Range: | 20:1 |
| Input Keyway: | 1/4 X 1.75 in | Assembly: | U-L |
| Thrust Rating - output shaft: | 2895 | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,678 lb | Output Torque Rating (in-lb): | 3807 in/lbs |
| Housing Material: | Cast Iron |

