How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.88 | Center Distance (in): | 3.75 in |
| T: | 1.625 | L: | 8.38 in |
| G: | 2.38 | H-Tap size: | 1/2 - 13 in |
| F: | 4.75 | I: | 5.74 in |
| B: | 9.5 | J: | 8.5 in |
| M: | 2.91 | O: | 3.5 in |
| K: | 4.25 in | N: | 7.75 |
| TAP Depth: | 1 in | O*: | 3.5 in |
| U: | 1 in | A: | 6.38 |
| C: | 10.44 in |
Technical Specifications
| Output Shaft Direction: | Double | Input RPM: | 1,750 |
| Output RPM: | 58.3 | Output Shaft Assembly Code: | D |
| Input Style: | Shaft | Series Code: | Raider |
| Assembly: | U-LR | Ratio Range: | 30:1 |
| Product Type: | Worm Speed Reducer | Model Code: | 375U |
| Shaft Seal Material: | Nitrile | Output Key: | 3/8 X 2.81 |
| Input HP @ 1750 RPM: | 4.43 | Input Keyway: | 1/4 X 1.75 in |
| Input Diameter (in): | 1 in | Ratio: | 30:1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.625 in |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Center Distance (in): | 3.75 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 3375 | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 3949 in/lbs |

