How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1 in | Center Distance (in): | 3.75 in |
| I: | 5.74 in | F: | 4.75 |
| T: | 1.625 | N: | 7.75 |
| TAP Depth: | 1 in | O: | 3.5 in |
| K: | 4.25 in | H-Tap size: | 1/2 - 13 in |
| B: | 9.5 | A: | 6.38 |
| C: | 10.44 in | D: | 3.88 |
| M: | 2.91 | J: | 8.5 in |
| G: | 2.38 | L: | 8.38 in |
Technical Specifications
| Output Shaft Assembly Code: | R | Output RPM: | 58.3 |
| Center Distance (in): | 3.75 | Series Code: | Raider |
| Service Factor: | 1 | Ratio Range: | 30:1 |
| Input Keyway: | 1/4 X 1.75 in | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1 in | Model Code: | 375U |
| Ratio: | 30:1 | Output Diameter (in): | 1.625 in |
| Shaft Seal Material: | Nitrile | Product Type: | Worm Speed Reducer |
| Output Key: | 3/8 X 2.81 | Output Shaft Direction: | Right |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 4.43 |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Assembly: | U-R | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 3375 | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
| Output Torque Rating (in-lb): | 3949 in/lbs |

