How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 1 in | J: | 8.5 in |
| O: | 3.5 in | M: | 2.91 |
| H-Tap size: | 1/2 - 13 in | U: | 1 in |
| F: | 4.75 | B: | 9.5 |
| T: | 1.625 | D: | 3.88 |
| K: | 4.25 in | C: | 10.44 in |
| A: | 6.38 | I: | 5.74 in |
| N: | 7.75 | L: | 8.38 in |
| G: | 2.38 | O*: | 3.5 in |
| Center Distance (in): | 3.75 in |
Technical Specifications
| Shaft Seal Material: | Nitrile | Gear Type: | Worm |
| Output Shaft Direction: | Double | Input Diameter (in): | 1 in |
| Center Distance (in): | 3.75 | Output Key: | 3/8 X 2.81 |
| Product Type: | Worm Speed Reducer | Model Code: | 375U |
| Output RPM: | 43.7 | Assembly: | U-LR |
| Output Shaft Assembly Code: | D | Output Diameter (in): | 1.625 in |
| Input Style: | Solid Shaft | Series Code: | Raider |
| Ratio: | 40:1 | Ratio Range: | 40:1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 3.35 |
| Input Keyway: | 1/4 X 1.75 in | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 3695 | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
| Output Torque Rating (in-lb): | 3818 in/lbs |

