How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.88 | O*: | 3.5 in |
| F: | 4.75 | B: | 9.5 |
| H-Tap size: | 1/2 - 13 in | M: | 2.91 |
| O: | 3.5 in | C: | 10.44 in |
| I: | 5.74 in | U: | 1 in |
| N: | 7.75 | G: | 2.38 |
| A: | 6.38 | T: | 1.625 |
| L: | 8.38 in | Center Distance (in): | 3.75 in |
| K: | 4.25 in | J: | 8.5 in |
| TAP Depth: | 1 in |
Technical Specifications
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Assembly: | U-LR | Output RPM: | 35 |
| Series Code: | Raider | Input Keyway: | 1/4 X 1.75 in |
| Center Distance (in): | 3.75 | Output Shaft Assembly Code: | D |
| Input Diameter (in): | 1 in | Service Factor: | 1 |
| Output Key: | 3/8 X 2.81 | Ratio: | 50:1 |
| Thrust Rating - output shaft: | 4015 | Model Code: | 375U |
| Product Type: | Worm Speed Reducer | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 2.82 | Gear Type: | Worm |
| Shaft Seal Material: | Nitrile | Input RPM: | 1,750 |
| Output Diameter (in): | 1.625 in | Ratio Range: | 50:1 |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 3818 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,678 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |

