How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 1/2 - 13 in | N: | 7.75 |
| G: | 2.38 | C: | 10.44 in |
| I: | 5.74 in | F: | 4.75 |
| T: | 1.625 | L: | 8.38 in |
| U: | 1 in | B: | 9.5 |
| D: | 3.88 | A: | 6.38 |
| Center Distance (in): | 3.75 in | J: | 8.5 in |
| O: | 3.5 in | M: | 2.91 |
| K: | 4.25 in | TAP Depth: | 1 in |
Technical Specifications
| Output Shaft Direction: | Left | Input Diameter (in): | 1 in |
| Output RPM: | 29.1 | Output Shaft Assembly Code: | L |
| Series Code: | Raider | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Model Code: | 375U | Input HP @ 1750 RPM: | 2.39 |
| Center Distance (in): | 3.75 | Input Keyway: | 1/4 X 1.75 in |
| Product Type: | Worm Speed Reducer | Shaft Seal Material: | Nitrile |
| Service Factor: | 1 | Assembly: | U-L |
| Ratio: | 60:1 | Output Diameter (in): | 1.625 in |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 2.81 | Input Style: | Solid Shaft |
| Thrust Rating - output shaft: | 4255 | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 3761 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
| Housing Material: | Cast Iron |

