How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 7.75 | I: | 5.74 in |
| A: | 6.38 | T: | 1.625 |
| F: | 4.75 | K: | 4.25 in |
| U: | 1 in | C: | 10.44 in |
| G: | 2.38 | L: | 8.38 in |
| J: | 8.5 in | B: | 9.5 |
| H-Tap size: | 1/2 - 13 in | TAP Depth: | 1 in |
| M: | 2.91 | O: | 3.5 in |
| Center Distance (in): | 3.75 in | D: | 3.88 |
Technical Specifications
| Input Diameter (in): | 1 in | Assembly: | U-R |
| Input HP @ 1750 RPM: | 2.39 | Gear Type: | Worm |
| Center Distance (in): | 3.75 | Input Keyway: | 1/4 X 1.75 in |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | R |
| Series Code: | Raider | Output Key: | 3/8 X 2.81 |
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Model Code: | 375U | Ratio: | 60:1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Nitrile |
| Product Type: | Worm Speed Reducer | Ratio Range: | 60:1 |
| Output Shaft Direction: | Right | Output Diameter (in): | 1.625 in |
| No. of Gear Reductions: | Single | Output RPM: | 29.1 |
| Thrust Rating - output shaft: | 4255 | Output Torque Rating (in-lb): | 3761 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
| Housing Material: | Cast Iron |

