How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/8 - 11 in | O: | 3.38 in |
| TAP Depth: | 1 in | A: | 7.38 |
| N: | 8.44 | K: | 4.78 in |
| Center Distance (in): | 4.5 in | B: | 10.88 |
| G: | 2.91 | F: | 5.81 |
| L: | 9.59 in | J: | 9.56 in |
| C: | 11.94 in | U: | 1.125 in |
| T: | 1.625 | M: | 3.48 |
| I: | 6.42 in | D: | 4.5 |
Technical Specifications
| Output Shaft Direction: | Left | Input HP @ 1750 RPM: | 14.78 |
| Product Type: | Worm Speed Reducer | Ratio Range: | 10:1 |
| Input Diameter (in): | 1.125 in | Output Key: | 3/8 X 2.50 |
| Series Code: | Raider | Shaft Seal Material: | Nitrile |
| Ratio: | 10:1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Model Code: | 450U |
| Output RPM: | 175 | Output Shaft Assembly Code: | L |
| No. of Gear Reductions: | Single | Assembly: | U-L |
| Output Diameter (in): | 1.625 in | Input Style: | Solid Shaft |
| Input Keyway: | 1/4 X 2.50 in | Input RPM: | 1,750 |
| Center Distance (in): | 4.5 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 4626 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4981 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |

