How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 8.44 | A: | 7.38 |
| T: | 1.625 | O: | 3.38 in |
| M: | 3.48 | Center Distance (in): | 4.5 in |
| L: | 9.59 in | K: | 4.78 in |
| C: | 11.94 in | J: | 9.56 in |
| I: | 6.42 in | G: | 2.91 |
| B: | 10.88 | F: | 5.81 |
| D: | 4.5 | TAP Depth: | 1 in |
| H-Tap size: | 5/8 - 11 in | U: | 1.125 in |
Technical Specifications
| Ratio: | 15:1 | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Center Distance (in): | 4.5 |
| Product Type: | Worm Speed Reducer | Assembly: | U-L |
| Shaft Seal Material: | Nitrile | Gear Type: | Worm |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 11.09 | Output Shaft Direction: | Left |
| Series Code: | Raider | Service Factor: | 1 |
| Input Keyway: | 1/4 X 2.50 in | Model Code: | 450U |
| Output RPM: | 116.6 | Input Style: | Solid Shaft |
| Output Shaft Assembly Code: | L | Output Diameter (in): | 1.625 in |
| Output Key: | 3/8 X 2.50 | Input Diameter (in): | 1.125 in |
| Thrust Rating - output shaft: | 5346 | Output Torque Rating (in-lb): | 5436 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |
| Housing Material: | Cast Iron |

