How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O*: | 3.38 in | G: | 2.91 |
| T: | 1.625 | N: | 8.44 |
| Center Distance (in): | 4.5 in | C: | 11.94 in |
| H-Tap size: | 5/8 - 11 in | B: | 10.88 |
| J: | 9.56 in | K: | 4.78 in |
| TAP Depth: | 1 in | M: | 3.48 |
| U: | 1.125 in | D: | 4.5 |
| L: | 9.59 in | A: | 7.38 |
| F: | 5.81 | O: | 3.38 in |
| I: | 6.42 in |
Technical Specifications
| Series Code: | Raider | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.625 in | Output RPM: | 116.6 |
| Product Type: | Worm Speed Reducer | Input Style: | Solid Shaft |
| Output Shaft Assembly Code: | D | Service Factor: | 1 |
| Output Key: | 3/8 X 2.50 | Input Keyway: | 1/4 X 2.50 in |
| Output Shaft Direction: | Double | Input RPM: | 1,750 |
| Model Code: | 450U | Ratio: | 15:1 |
| Gear Type: | Worm | Assembly: | U-LR |
| Input Diameter (in): | 1.125 in | Shaft Seal Material: | Nitrile |
| Input HP @ 1750 RPM: | 11.09 | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.5 | Ratio Range: | 15:1 |
| Thrust Rating - output shaft: | 5346 | Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 5436 in/lbs |
| Output Shaft: | Solid Shaft |

