How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 4.78 in | L: | 9.59 in |
| I: | 6.42 in | TAP Depth: | 1 in |
| D: | 4.5 | J: | 9.56 in |
| H-Tap size: | 5/8 - 11 in | N: | 8.44 |
| F: | 5.81 | M: | 3.48 |
| Center Distance (in): | 4.5 in | O: | 3.38 in |
| C: | 11.94 in | T: | 1.625 |
| U: | 1.125 in | A: | 7.38 |
| B: | 10.88 | G: | 2.91 |
Technical Specifications
| Input Diameter (in): | 1.125 in | Center Distance (in): | 4.5 |
| Shaft Seal Material: | Nitrile | Input RPM: | 1,750 |
| Output Key: | 3/8 X 2.50 | Assembly: | U-R |
| Ratio: | 15:1 | Output Shaft Assembly Code: | R |
| Output Shaft Direction: | Right | Output RPM: | 116.6 |
| Product Type: | Worm Speed Reducer | Series Code: | Raider |
| Model Code: | 450U | Output Diameter (in): | 1.625 in |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Keyway: | 1/4 X 2.50 in | Input HP @ 1750 RPM: | 11.09 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Input Style: | Solid Shaft |
| Thrust Rating - output shaft: | 5346 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 5436 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |

