How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.42 in | G: | 2.91 |
| M: | 3.48 | F: | 5.81 |
| Center Distance (in): | 4.5 in | H-Tap size: | 5/8 - 11 in |
| K: | 4.78 in | D: | 4.5 |
| L: | 9.59 in | B: | 10.88 |
| O: | 3.38 in | C: | 11.94 in |
| J: | 9.56 in | A: | 7.38 |
| TAP Depth: | 1 in | U: | 1.125 in |
| T: | 1.625 | N: | 8.44 |
Technical Specifications
| Output Shaft Direction: | Right | Output RPM: | 87.5 |
| Output Shaft Assembly Code: | R | Center Distance (in): | 4.5 |
| Gear Type: | Worm | Series Code: | Raider |
| No. of Gear Reductions: | Single | Ratio Range: | 20:1 |
| Input Style: | Solid Shaft | Assembly: | U-R |
| Product Type: | Worm Speed Reducer | Input HP @ 1750 RPM: | 8.66 |
| Input RPM: | 1,750 | Input Diameter (in): | 1.125 in |
| Model Code: | 450U | Output Key: | 3/8 X 2.50 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Nitrile | Output Diameter (in): | 1.625 in |
| Input Keyway: | 1/4 X 2.50 in | Ratio: | 20:1 |
| Thrust Rating - output shaft: | 5906 | Output Torque Rating (in-lb): | 5544 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |

