How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 1 in | L: | 9.59 in |
| O: | 3.38 in | A: | 7.38 |
| U: | 1.125 in | J: | 9.56 in |
| K: | 4.78 in | F: | 5.81 |
| H-Tap size: | 5/8 - 11 in | Center Distance (in): | 4.5 in |
| T: | 1.625 | C: | 11.94 in |
| M: | 3.48 | B: | 10.88 |
| I: | 6.42 in | D: | 4.5 |
| G: | 2.91 | N: | 8.44 |
Technical Specifications
| Output RPM: | 58.3 | Output Shaft Direction: | Left |
| Output Key: | 3/8 X 2.50 | Input HP @ 1750 RPM: | 6.23 |
| Reducer: | Worm - Right Angle | Product Type: | Worm Speed Reducer |
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Model Code: | 450U | Input Diameter (in): | 1.125 in |
| Input Keyway: | 1/4 X 2.50 in | Series Code: | Raider |
| Center Distance (in): | 4.5 | Ratio: | 30:1 |
| Ratio Range: | 30:1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | L |
| Assembly: | U-L | Shaft Seal Material: | Nitrile |
| Output Diameter (in): | 1.625 in | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 6706 | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb | Output Torque Rating (in-lb): | 5651 in/lbs |
| Housing Material: | Cast Iron |

