How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.5 in | L: | 9.59 in |
| I: | 6.42 in | A: | 7.38 |
| TAP Depth: | 1 in | D: | 4.5 |
| F: | 5.81 | T: | 1.625 |
| G: | 2.91 | U: | 1.125 in |
| J: | 9.56 in | H-Tap size: | 5/8 - 11 in |
| B: | 10.88 | K: | 4.78 in |
| M: | 3.48 | N: | 8.44 |
| O: | 3.38 in | C: | 11.94 in |
Technical Specifications
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 2.50 in | Assembly: | U-L |
| Output Shaft Assembly Code: | L | Ratio: | 50:1 |
| Gear Type: | Worm | Input Diameter (in): | 1.125 in |
| Output Diameter (in): | 1.625 in | Model Code: | 450U |
| Ratio Range: | 50:1 | Series Code: | Raider |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Key: | 3/8 X 2.50 | Shaft Seal Material: | Nitrile |
| Product Type: | Worm Speed Reducer | Center Distance (in): | 4.5 |
| Input HP @ 1750 RPM: | 3.99 | Input RPM: | 1,750 |
| Output RPM: | 35 | Output Shaft Direction: | Left |
| Thrust Rating - output shaft: | 6820 | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 5589 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |

