How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 7.38 | Center Distance (in): | 4.5 in |
| C: | 11.94 in | M: | 3.48 |
| B: | 10.88 | G: | 2.91 |
| H-Tap size: | 5/8 - 11 in | K: | 4.78 in |
| L: | 9.59 in | TAP Depth: | 1 in |
| F: | 5.81 | J: | 9.56 in |
| T: | 1.625 | D: | 4.5 |
| I: | 6.42 in | O: | 3.38 in |
| U: | 1.125 in | N: | 8.44 |
Technical Specifications
| Product Type: | Worm Speed Reducer | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 2.50 in | Output Key: | 3/8 X 2.50 |
| Service Factor: | 1 | Output Shaft Assembly Code: | R |
| Output RPM: | 35 | Ratio: | 50:1 |
| Model Code: | 450U | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | Right | Center Distance (in): | 4.5 |
| Input Diameter (in): | 1.125 in | Input RPM: | 1,750 |
| Shaft Seal Material: | Nitrile | Output Diameter (in): | 1.625 in |
| Gear Type: | Worm | Assembly: | U-R |
| Input HP @ 1750 RPM: | 3.99 | Input Style: | Solid Shaft |
| Ratio Range: | 50:1 | Series Code: | Raider |
| Thrust Rating - output shaft: | 6820 | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 5589 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |

