How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O*: | 3.38 in | Center Distance (in): | 4.5 in |
| H-Tap size: | 5/8 - 11 in | U: | 1.125 in |
| D: | 4.5 | K: | 4.78 in |
| C: | 11.94 in | I: | 6.42 in |
| O: | 3.38 in | F: | 5.81 |
| L: | 9.59 in | G: | 2.91 |
| J: | 9.56 in | TAP Depth: | 1 in |
| N: | 8.44 | M: | 3.48 |
| T: | 1.625 | B: | 10.88 |
| A: | 7.38 |
Technical Specifications
| Input HP @ 1750 RPM: | 3.39 | Gear Type: | Worm |
| Model Code: | 450U | Input Keyway: | 1/4 X 2.50 in |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.125 in |
| Input Style: | Solid Shaft | Output RPM: | 29.1 |
| Product Type: | Worm Speed Reducer | Series Code: | Raider |
| Assembly: | U-LR | Output Shaft Assembly Code: | D |
| Output Key: | 3/8 X 2.50 | Shaft Seal Material: | Nitrile |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Diameter (in): | 1.625 in | Center Distance (in): | 4.5 |
| Ratio Range: | 60:1 | Output Shaft Direction: | Double |
| Ratio: | 60:1 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 6820 | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb | Output Torque Rating (in-lb): | 5474 in/lbs |
| Housing Material: | Cast Iron |

