How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | TAP Depth: | 1 in |
| J: | 11 in | U: | 1.25 in |
| I: | 7.42 in | F: | 5.81 |
| H-Tap size: | 5/8 - 11 in | L: | 10.69 in |
| N: | 9.06 | O: | 4.16 in |
| A: | 7.38 | K: | 5.5 in |
| C: | 13.75 in | B: | 12.5 |
| Center Distance (in): | 5.16 in | D: | 5.31 |
| M: | 3.75 | G: | 2.91 |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Ratio: | 10:1 | Gear Type: | Worm |
| Shaft Seal Material: | Nitrile | Input Diameter (in): | 1.25 in |
| Assembly: | U-R | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 2.56 in |
| Service Factor: | 1 | Center Distance (in): | 5.16 |
| Product Type: | Worm Speed Reducer | Series Code: | Raider |
| Output Diameter (in): | 2.000 in | Input Style: | Solid Shaft |
| Output Shaft Assembly Code: | R | Output RPM: | 175 |
| Input HP @ 1750 RPM: | 19.86 | Output Shaft Direction: | Right |
| Model Code: | 516U | Output Key: | 1/2 X 2.81 |
| Thrust Rating - output shaft: | 3889 | Output Torque Rating (in-lb): | 6729 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,531 lb |
| Output Shaft: | Solid Shaft |

