How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | G: | 2.91 |
| T: | 2 | B: | 12.5 |
| F: | 5.81 | M: | 3.75 |
| D: | 5.31 | O: | 4.16 in |
| N: | 9.06 | A: | 7.38 |
| TAP Depth: | 1 in | K: | 5.5 in |
| H-Tap size: | 5/8 - 11 in | I: | 7.42 in |
| C: | 13.75 in | Center Distance (in): | 5.16 in |
| L: | 10.69 in | J: | 11 in |
Technical Specifications
| Output Shaft Direction: | Left | Input HP @ 1750 RPM: | 15.01 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | L |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Style: | Solid Shaft | Model Code: | 516U |
| Series Code: | Raider | Output Key: | 1/2 X 2.81 |
| Center Distance (in): | 5.16 | Ratio Range: | 15:1 |
| Ratio: | 15:1 | Input Keyway: | 1/4 X 2.56 in |
| Product Type: | Worm Speed Reducer | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Assembly: | U-L |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.000 in |
| Output RPM: | 116.6 | Shaft Seal Material: | Nitrile |
| Thrust Rating - output shaft: | 4449 | Output Torque Rating (in-lb): | 7421 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,531 lb |

