How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 7.38 | O*: | 4.16 in |
| J: | 11 in | D: | 5.31 |
| F: | 5.81 | I: | 7.42 in |
| C: | 13.75 in | M: | 3.75 |
| K: | 5.5 in | U: | 1.25 in |
| T: | 2 | Center Distance (in): | 5.16 in |
| TAP Depth: | 1 in | B: | 12.5 |
| O: | 4.16 in | G: | 2.91 |
| N: | 9.06 | H-Tap size: | 5/8 - 11 in |
| L: | 10.69 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Nitrile |
| Output Shaft Assembly Code: | D | Service Factor: | 1 |
| Output Key: | 1/2 X 2.81 | Output Shaft Direction: | Double |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 2.56 in |
| Output RPM: | 116.6 | Series Code: | Raider |
| Input HP @ 1750 RPM: | 15.01 | Input Style: | Solid Shaft |
| Output Diameter (in): | 2.000 in | Model Code: | 516U |
| Product Type: | Worm Speed Reducer | Gear Type: | Worm |
| Center Distance (in): | 5.16 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Assembly: | U-LR | Ratio Range: | 15:1 |
| Thrust Rating - output shaft: | 4449 | Overhung Load Rating (Output Shaft(lb)): | 2,531 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 7421 in/lbs |
| Output Shaft: | Solid Shaft |

