How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 4.16 in | N: | 9.06 |
| G: | 2.91 | M: | 3.75 |
| Center Distance (in): | 5.16 in | B: | 12.5 |
| K: | 5.5 in | U: | 1.25 in |
| J: | 11 in | H-Tap size: | 5/8 - 11 in |
| L: | 10.69 in | C: | 13.75 in |
| I: | 7.42 in | D: | 5.31 |
| F: | 5.81 | A: | 7.38 |
| TAP Depth: | 1 in | T: | 2 |
Technical Specifications
| Center Distance (in): | 5.16 | Input HP @ 1750 RPM: | 15.01 |
| Model Code: | 516U | Input Diameter (in): | 1.25 in |
| Ratio: | 15:1 | Product Type: | Worm Speed Reducer |
| Output Shaft Assembly Code: | R | Output Key: | 1/2 X 2.81 |
| Service Factor: | 1 | Ratio Range: | 15:1 |
| Output RPM: | 116.6 | Assembly: | U-R |
| Shaft Seal Material: | Nitrile | Series Code: | Raider |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | Right |
| Input Style: | Solid Shaft | Output Diameter (in): | 2.000 in |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 2.56 in | Gear Type: | Worm |
| Thrust Rating - output shaft: | 4449 | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 7421 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,531 lb |
| Housing Material: | Cast Iron |

