How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | L: | 10.69 in |
| U: | 1.25 in | I: | 7.42 in |
| TAP Depth: | 1 in | G: | 2.91 |
| H-Tap size: | 5/8 - 11 in | M: | 3.75 |
| K: | 5.5 in | A: | 7.38 |
| B: | 12.5 | O*: | 4.16 in |
| Center Distance (in): | 5.16 in | D: | 5.31 |
| J: | 11 in | C: | 13.75 in |
| O: | 4.16 in | T: | 2 |
| N: | 9.06 |
Technical Specifications
| Shaft Seal Material: | Nitrile | Center Distance (in): | 5.16 |
| Model Code: | 516U | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 2.81 | Assembly: | U-LR |
| Ratio: | 20:1 | Input Style: | Solid Shaft |
| Series Code: | Raider | Gear Type: | Worm |
| Ratio Range: | 20:1 | Output Shaft Direction: | Double |
| Output Diameter (in): | 2.000 in | Output RPM: | 87.5 |
| Input HP @ 1750 RPM: | 11.68 | Product Type: | Worm Speed Reducer |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Input Keyway: | 1/4 X 2.56 in |
| Output Shaft Assembly Code: | D | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 4929 | Overhung Load Rating (Output Shaft(lb)): | 2,531 lb |
| Output Torque Rating (in-lb): | 7557 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |

