How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 12.5 | I: | 7.42 in |
| TAP Depth: | 1 in | F: | 5.81 |
| G: | 2.91 | K: | 5.5 in |
| C: | 13.75 in | M: | 3.75 |
| T: | 2 | J: | 11 in |
| L: | 10.69 in | U: | 1.25 in |
| H-Tap size: | 5/8 - 11 in | N: | 9.06 |
| Center Distance (in): | 5.16 in | O: | 4.16 in |
| A: | 7.38 | D: | 5.31 |
Technical Specifications
| Output Shaft Direction: | Right | Output Key: | 1/2 X 2.81 |
| Assembly: | U-R | Center Distance (in): | 5.16 |
| Input Keyway: | 1/4 X 2.56 in | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Nitrile | Gear Type: | Worm |
| Output RPM: | 87.5 | Output Shaft Assembly Code: | R |
| Input Style: | Solid Shaft | Series Code: | Raider |
| Model Code: | 516U | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Ratio: | 20:1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.000 in |
| Input HP @ 1750 RPM: | 11.68 | Product Type: | Worm Speed Reducer |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 4929 | Output Torque Rating (in-lb): | 7557 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,531 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |

