How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 11 in | A: | 7.38 |
| G: | 2.91 | K: | 5.5 in |
| I: | 7.42 in | H-Tap size: | 5/8 - 11 in |
| F: | 5.81 | B: | 12.5 |
| D: | 5.31 | U: | 1.25 in |
| O: | 4.16 in | O*: | 4.16 in |
| Center Distance (in): | 5.16 in | M: | 3.75 |
| T: | 2 | TAP Depth: | 1 in |
| C: | 13.75 in | L: | 10.69 in |
| N: | 9.06 |
Technical Specifications
| Center Distance (in): | 5.16 | Ratio Range: | 40:1 |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 2.000 in |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 6.39 |
| Output Shaft Assembly Code: | D | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Output RPM: | 43.7 |
| Output Key: | 1/2 X 2.81 | Output Shaft Direction: | Double |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Shaft Seal Material: | Nitrile | Assembly: | U-LR |
| Product Type: | Worm Speed Reducer | Ratio: | 40:1 |
| No. of Gear Reductions: | Single | Series Code: | Raider |
| Input Keyway: | 1/4 X 2.56 in | Model Code: | 516U |
| Thrust Rating - output shaft: | 6209 | Output Torque Rating (in-lb): | 7565 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,531 lb |
| Output Shaft: | Solid Shaft |

