How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.75 | D: | 5.31 |
| N: | 9.06 | A: | 7.38 |
| B: | 12.5 | J: | 11 in |
| C: | 13.75 in | F: | 5.81 |
| H-Tap size: | 5/8 - 11 in | K: | 5.5 in |
| Center Distance (in): | 5.16 in | L: | 10.69 in |
| G: | 2.91 | I: | 7.42 in |
| O: | 4.16 in | T: | 2 |
| U: | 1.25 in | TAP Depth: | 1 in |
Technical Specifications
| Input HP @ 1750 RPM: | 5.12 | Ratio: | 50:1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 2.000 in | Shaft Seal Material: | Nitrile |
| Service Factor: | 1 | Model Code: | 516U |
| Output Shaft Assembly Code: | L | Input Keyway: | 1/4 X 2.56 in |
| Assembly: | U-L | Input Style: | Solid Shaft |
| Center Distance (in): | 5.16 | Output Shaft Direction: | Left |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 6689 |
| Output RPM: | 35 | Output Key: | 1/2 X 2.81 |
| Series Code: | Raider | Ratio Range: | 50:1 |
| Product Type: | Worm Speed Reducer | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,531 lb | Output Torque Rating (in-lb): | 7280 in/lbs |
| Output Shaft: | Solid Shaft |

