How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.42 in | B: | 12.5 |
| J: | 11 in | K: | 5.5 in |
| H-Tap size: | 5/8 - 11 in | TAP Depth: | 1 in |
| U: | 1.25 in | O: | 4.16 in |
| L: | 10.69 in | D: | 5.31 |
| C: | 13.75 in | Center Distance (in): | 5.16 in |
| M: | 3.75 | T: | 2 |
| F: | 5.81 | A: | 7.38 |
| G: | 2.91 | N: | 9.06 |
Technical Specifications
| Series Code: | Raider | Shaft Seal Material: | Nitrile |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | L |
| Output RPM: | 29.1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.000 in | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 4.13 | Ratio: | 60:1 |
| Output Key: | 1/2 X 2.81 | Gear Type: | Worm |
| Input Style: | Solid Shaft | Center Distance (in): | 5.16 |
| Output Shaft Direction: | Left | Product Type: | Worm Speed Reducer |
| Model Code: | 516U | Assembly: | U-L |
| Ratio Range: | 60:1 | Input Keyway: | 1/4 X 2.56 in |
| Thrust Rating - output shaft: | 6820 | Output Torque Rating (in-lb): | 6825 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,531 lb |

