How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 11 in | D: | 5.31 |
| F: | 5.81 | L: | 10.69 in |
| O: | 4.16 in | T: | 2 |
| H-Tap size: | 5/8 - 11 in | Center Distance (in): | 5.16 in |
| N: | 9.06 | M: | 3.75 |
| C: | 13.75 in | B: | 12.5 |
| TAP Depth: | 1 in | G: | 2.91 |
| K: | 5.5 in | A: | 7.38 |
| U: | 1.25 in | I: | 7.42 in |
Technical Specifications
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Model Code: | 516U |
| Center Distance (in): | 5.16 | Shaft Seal Material: | Nitrile |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.000 in |
| Output Key: | 1/2 X 2.81 | Output Shaft Assembly Code: | R |
| Ratio Range: | 60:1 | Output RPM: | 29.1 |
| Gear Type: | Worm | Output Shaft Direction: | Right |
| Input HP @ 1750 RPM: | 4.13 | Ratio: | 60:1 |
| Product Type: | Worm Speed Reducer | Series Code: | Raider |
| Assembly: | U-R | Input Keyway: | 1/4 X 2.56 in |
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 6820 | Output Torque Rating (in-lb): | 6825 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,531 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |

