How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 4.56 in | K: | 6.38 in |
| U: | 1.5 in | T: | 2.25 |
| A: | 8.13 | D: | 6.5 |
| B: | 14.5 | Center Distance (in): | 6 in |
| G: | 3.19 | C: | 16.5 in |
| J: | 12.75 in | TAP Depth: | 1 in |
| O*: | 4.56 in | F: | 6.38 |
| N: | 10 | H-Tap size: | 5/8 - 11 in |
| L: | 11.75 in | I: | 8.25 in |
| M: | 3.75 |
Technical Specifications
| Series Code: | Raider | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 28.74 | Assembly: | U-LR |
| Input Keyway: | 3/8 X 2.94 in | Output Key: | 1/2 X 3.50 |
| Model Code: | 600U | Input Diameter (in): | 1.5 in |
| Output Shaft Direction: | Double | Gear Type: | Worm |
| Output RPM: | 175 | Product Type: | Worm Speed Reducer |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Ratio: | 10:1 | Center Distance (in): | 6 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Nitrile | Ratio Range: | 10:1 |
| Output Diameter (in): | 2.250 in | Output Shaft Assembly Code: | D |
| Thrust Rating - output shaft: | 5398 | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 4,417 lb |
| Output Torque Rating (in-lb): | 9722 in/lbs |

