How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 1 in | M: | 3.75 |
| C: | 16.5 in | A: | 8.13 |
| Center Distance (in): | 6 in | N: | 10 |
| O: | 4.56 in | J: | 12.75 in |
| L: | 11.75 in | F: | 6.38 |
| T: | 2.25 | D: | 6.5 |
| B: | 14.5 | G: | 3.19 |
| I: | 8.25 in | U: | 1.5 in |
| K: | 6.38 in | H-Tap size: | 5/8 - 11 in |
Technical Specifications
| Shaft Seal Material: | Nitrile | Output Shaft Assembly Code: | R |
| Ratio Range: | 10:1 | Product Type: | Worm Speed Reducer |
| Reducer: | Worm - Right Angle | Center Distance (in): | 6 |
| Model Code: | 600U | Service Factor: | 1 |
| Gear Type: | Worm | Input Keyway: | 3/8 X 2.94 in |
| Ratio: | 10:1 | Assembly: | U-R |
| Input Diameter (in): | 1.5 in | Output Shaft Direction: | Right |
| No. of Gear Reductions: | Single | Output RPM: | 175 |
| Output Key: | 1/2 X 3.50 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 28.74 | Input Style: | Solid Shaft |
| Thrust Rating - output shaft: | 5398 | Output Diameter (in): | 2.250 in |
| Series Code: | Raider | Output Torque Rating (in-lb): | 9722 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 4,417 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |

