How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | TAP Depth: | 1 in |
| U: | 1.5 in | O: | 4.56 in |
| G: | 3.19 | H-Tap size: | 5/8 - 11 in |
| L: | 11.75 in | F: | 6.38 |
| I: | 8.25 in | M: | 3.75 |
| N: | 10 | J: | 12.75 in |
| T: | 2.25 | Center Distance (in): | 6 in |
| C: | 16.5 in | B: | 14.5 |
| K: | 6.38 in | A: | 8.13 |
Technical Specifications
| Input Keyway: | 3/8 X 2.94 in | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.50 | Series Code: | Raider |
| Output Shaft Direction: | Left | Service Factor: | 1 |
| Input Style: | Solid Shaft | Center Distance (in): | 6 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Diameter (in): | 1.5 in | Ratio Range: | 15:1 |
| Shaft Seal Material: | Nitrile | Output RPM: | 116.6 |
| No. of Gear Reductions: | Single | Product Type: | Worm Speed Reducer |
| Output Diameter (in): | 2.250 in | Assembly: | U-L |
| Input HP @ 1750 RPM: | 21.19 | Model Code: | 600U |
| Ratio: | 15:1 | Output Shaft Assembly Code: | L |
| Thrust Rating - output shaft: | 6198 | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 4,417 lb |
| Output Torque Rating (in-lb): | 10516 in/lbs |

