How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | U: | 1.5 in |
| T: | 2.25 | G: | 3.19 |
| K: | 6.38 in | A: | 8.13 |
| F: | 6.38 | TAP Depth: | 1 in |
| C: | 16.5 in | B: | 14.5 |
| J: | 12.75 in | Center Distance (in): | 6 in |
| L: | 11.75 in | O: | 4.56 in |
| N: | 10 | M: | 3.75 |
| I: | 8.25 in | H-Tap size: | 5/8 - 11 in |
Technical Specifications
| Output Shaft Assembly Code: | R | Series Code: | Raider |
| No. of Gear Reductions: | Single | Assembly: | U-R |
| Product Type: | Worm Speed Reducer | Input RPM: | 1,750 |
| Service Factor: | 1 | Center Distance (in): | 6 |
| Shaft Seal Material: | Nitrile | Ratio: | 15:1 |
| Model Code: | 600U | Output Shaft Direction: | Right |
| Output Diameter (in): | 2.250 in | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Ratio Range: | 15:1 |
| Input HP @ 1750 RPM: | 21.19 | Input Diameter (in): | 1.5 in |
| Output RPM: | 116.6 | Input Style: | Solid Shaft |
| Output Key: | 1/2 X 3.50 | Input Keyway: | 3/8 X 2.94 in |
| Thrust Rating - output shaft: | 6198 | Overhung Load Rating (Output Shaft(lb)): | 4,417 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 10516 in/lbs |
| Housing Material: | Cast Iron |

