How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 10 | C: | 16.5 in |
| F: | 6.38 | TAP Depth: | 1 in |
| G: | 3.19 | Center Distance (in): | 6 in |
| U: | 1.5 in | J: | 12.75 in |
| M: | 3.75 | D: | 6.5 |
| H-Tap size: | 5/8 - 11 in | L: | 11.75 in |
| I: | 8.25 in | O: | 4.56 in |
| B: | 14.5 | T: | 2.25 |
| K: | 6.38 in | A: | 8.13 |
Technical Specifications
| Service Factor: | 1 | Input HP @ 1750 RPM: | 16.51 |
| Output Shaft Direction: | Left | Reducer: | Worm - Right Angle |
| Model Code: | 600U | Series Code: | Raider |
| Output Diameter (in): | 2.250 in | Shaft Seal Material: | Nitrile |
| Ratio Range: | 20:1 | Output Shaft Assembly Code: | L |
| Gear Type: | Worm | Ratio: | 20:1 |
| Output Key: | 1/2 X 3.50 | Input Keyway: | 3/8 X 2.94 in |
| Input RPM: | 1,750 | Input Diameter (in): | 1.5 in |
| Product Type: | Worm Speed Reducer | Center Distance (in): | 6 |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Assembly: | U-L | Output RPM: | 87.5 |
| Thrust Rating - output shaft: | 6758 | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 4,417 lb | Output Torque Rating (in-lb): | 10696 in/lbs |
| Housing Material: | Cast Iron |

