How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 12.75 in | A: | 8.13 |
| L: | 11.75 in | O: | 4.56 in |
| N: | 10 | TAP Depth: | 1 in |
| M: | 3.75 | G: | 3.19 |
| Center Distance (in): | 6 in | U: | 1.5 in |
| B: | 14.5 | H-Tap size: | 5/8 - 11 in |
| D: | 6.5 | I: | 8.25 in |
| C: | 16.5 in | T: | 2.25 |
| F: | 6.38 | K: | 6.38 in |
Technical Specifications
| Ratio Range: | 40:1 | Input Keyway: | 3/8 X 2.94 in |
| Output Diameter (in): | 2.250 in | Assembly: | U-R |
| Input HP @ 1750 RPM: | 9.05 | Model Code: | 600U |
| Product Type: | Worm Speed Reducer | Output Shaft Assembly Code: | R |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 6 | Shaft Seal Material: | Nitrile |
| Reducer: | Worm - Right Angle | Series Code: | Raider |
| Ratio: | 40:1 | Output Shaft Direction: | Right |
| Output Key: | 1/2 X 3.50 | Input Diameter (in): | 1.5 in |
| Input Style: | Solid Shaft | Output RPM: | 43.7 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 8518 | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 10716 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 4,417 lb |

