How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 1 in | I: | 8.25 in |
| J: | 12.75 in | K: | 6.38 in |
| N: | 10 | G: | 3.19 |
| C: | 16.5 in | U: | 1.5 in |
| B: | 14.5 | H-Tap size: | 5/8 - 11 in |
| F: | 6.38 | L: | 11.75 in |
| T: | 2.25 | A: | 8.13 |
| O: | 4.56 in | M: | 3.75 |
| Center Distance (in): | 6 in | D: | 6.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 7.07 | Input Keyway: | 3/8 X 2.94 in |
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| Output Shaft Assembly Code: | L | Product Type: | Worm Speed Reducer |
| Assembly: | U-L | Service Factor: | 1 |
| Ratio: | 50:1 | Series Code: | Raider |
| Shaft Seal Material: | Nitrile | Model Code: | 600U |
| Input Style: | Solid Shaft | Output Diameter (in): | 2.250 in |
| Output Shaft Direction: | Left | Center Distance (in): | 6 |
| Ratio Range: | 50:1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Key: | 1/2 X 3.50 |
| Input RPM: | 1,750 | Input Diameter (in): | 1.5 in |
| Thrust Rating - output shaft: | 9238 | Output Torque Rating (in-lb): | 10228 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 4,417 lb |
| Output Shaft: | Solid Shaft |

