How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 1 in | I: | 8.25 in |
| A: | 8.13 | L: | 11.75 in |
| F: | 6.38 | M: | 3.75 |
| O*: | 4.56 in | H-Tap size: | 5/8 - 11 in |
| D: | 6.5 | U: | 1.5 in |
| B: | 14.5 | C: | 16.5 in |
| K: | 6.38 in | J: | 12.75 in |
| Center Distance (in): | 6 in | T: | 2.25 |
| O: | 4.56 in | G: | 3.19 |
| N: | 10 |
Technical Specifications
| Input HP @ 1750 RPM: | 7.07 | Ratio Range: | 50:1 |
| Shaft Seal Material: | Nitrile | Output Shaft Direction: | Double |
| Ratio: | 50:1 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.5 in | Output Key: | 1/2 X 3.50 |
| Series Code: | Raider | Input Keyway: | 3/8 X 2.94 in |
| Model Code: | 600U | No. of Gear Reductions: | Single |
| Center Distance (in): | 6 | Service Factor: | 1 |
| Gear Type: | Worm | Output RPM: | 35 |
| Output Shaft Assembly Code: | D | Assembly: | U-LR |
| Output Diameter (in): | 2.250 in | Input Style: | Solid Shaft |
| Product Type: | Worm Speed Reducer | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 9238 | Output Torque Rating (in-lb): | 10228 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 4,417 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |

